The AXIOM Artis portfolio ushers in a new era in imaging and introduces a multitude of benefits for the clinical team and patients: Ease of Use, Image Quality, Maximal Radiation Reduction and DICOM connectivity. Our constant focus on these principles and innovation allows us to continually help you simplify and improve your clinical environment – freeing you to manage your business – patients.
With a system like the AXIOM Artis dMP, fast system positioning and easy handling are important for a smooth and efficient workflow. Understanding these requirements, we incorporated many features on the system to meet these conditions. For quick access to fast positioning, a selection can be made from the list of pre-programmed system positions while with the click of a button; the rotating detector can be positioned into landscape or portrait format. This serves to provide the best anatomical coverage and better patient access.
Besides providing two imaging formats, the key feature here is the state-of-the-art C-arm movements, which maintains an upright orientation of fluoroscopy and acquisition images at all times, even when rotated through any of its wide angulation range – for more details, read our technical view.
For the clinician, control of the procedure is provided through our touch screen control console mounted on the patient table. This console not only allows readily available selection and modification of imaging protocols, it also integrates functionalities of the syngo X Workplace for control of 3D reconstruction. This translates into timesavings during a procedure and enhances patient comfort.
The syngo® user interface of the AXIOM Artis dMP creates a common look and feel across all Siemens imaging modalities and recording systems. This intuitive user interface shortens the learning curve and expedites workflow in the angiography laboratory.
Our proven Megalix CAT x-ray tube, high resolution flat panel detector and processing software enable optimization of the imaging chain from the point of acquisition to processing and display, the AXIOM Artis dMP encompasses all these components to deliver excellent image quality for your imaging needs.
With the AXIOM Artis dMP, radiation is directly converted to digital images and with our unique Dynamic Digital Optimization (DDO), harmonization of the image grey scale is performed in real time for high diagnostic quality and resolution.
Consistent utilization of our CARE features (Combined Applications to Reduce Exposure) result in a dose reduction of up to 90%*. These features are designed to complement your clinical routine and minimize dose while delivering high image quality.
*Results may vary. Data on file.
The AXIOM Artis dMP can be configured with various DICOM standards to provide optimal system integration with your HIS/ RIS enterprise. An example is the DICOM Query/Retrieve function, which enables direct access to archived images for display in the examination room and this facilitates diagnoses during procedures.
Connectivity to the syngo X Workplace for in-room control and processing of 3D-reconstruction with syngo InSpace 3D for fast display time optimizes system efficiency and workflow in a digital environment.
Siemens' comprehensive software solution for all medical imaging tasks, applications and systems