A New World of Treatment Delivery
ARTISTE™ Solution introduces you to a new world of treatment delivery enabling you with the technical flexibility to treat your patient with individual care while providing unsurpassed accuracy. The In-Line™ Imaging Technology allows for open patient access. The fully integrated imaging and therapy workflow supports you in the goal of best-in-class patient care.
ARTISTE Solution enables enhanced patient comfort and improved safety due to the open patient access and large patient clearance – accommodating patients weighing up to 550 lbs/250 kg.
High-performance, low-leakage 160 MLC™ Multileaf Collimator – a full-field high-resolution MLC providing you accurate field shaping independent of size, plus the speed and low leakage optimizes treatment delivery by reducing patient on-table time and dose to normal tissue.
Accurate patient positioning: Choose between the 550 TxT™ Treatment Table and the newly developed Treago™ Robotic Table*. The 550 TxT is accurate, stable, and precise – while providing the mechanical strength to accommodate large patients up to 550 lbs (250 kg). The unique Treago Robotic Table provides total freedom with robotic accuracy. Additional precision is provided through fully automatic sag compensation allowing for personalized positioning of your patient.
*kVision Imaging, IM-RealART Solution and Treago Robotic Table are works in progress and are not commercially available in the U.S. In-Line kView Imaging is pending 510(k) review and is not yet commercially available in the U.S.