The ACUSON SC2000™ volume imaging ultrasound system introduces a new paradigm in cardiac imaging and workflow, transforming your echocardiography practice and giving you the power to see more — instantly.
The only real-time full volume imaging system with no stitching, no gating. The superior architecture platform delivers the optimal clinical and workflow benefits unmatched by traditional 3D ultrasound systems. With true Echo in a Heartbeat™, the ACUSON SC2000 system provides the following benefits:
Full volume imaging, 90 degrees x 90 degrees up to 40 volumes per second at 16 cm depth, unstitched 45 degrees x 45 degrees color volumes.
The ACUSON SC2000 system delivers true physiologic integration of flow data. No more ECG gating, no motion artifacts, no more breath holding, and no more uncertainty. It enables wide access to patients including arrhythmia. Automatically derived reference plane images from the full volume cardiac dataset give you more information in less time.
Accelerate your workflow by rapidly integrating 2D and volume imaging protocol with automatically extracted 2D views. eSieScan™ workflow protocols increase reproducibility and consistency of an echo exam. Automated quantification of left ventricular EF and volume enables rapid analysis. Automated Rapid Stress™ volume stress echo application simplifies the detection of wall motion abnormality.
Compact and highly mobile, the system adapts to all clinical environments, providing you with the ultimate in simple and stress-reduced operation. The 4Z1c transducer supports volume imaging, 2D, spectral Doppler, color Doppler and LVO contrast**. It features a patented ergonomic Palmar grip designed to reduce repetitive stress injuries.
With 64 parallel receive beam processing power, IN Focus coherent imaging technology delivers a full field of view in focus without user intervention. It provides superior detailed and contrast resolution at all depths for both 2D imaging and volume imaging.
ACUSON SC2000 volume imaging ultrasound system
Instantaneous, full-volume imaging has arrived. It’s real. It’s proven. It’s now.
* Clinical validation is being planned.
** At the time of publication, the U.S. Food & Drug Administration has cleared ultrasound contrast agents only for use in LVO. Check the current regulation for the country in which you are using this system for contrast agent clearance.
Join us to see into the shape of tommorow—the exciting new technology we call Echo in a Heartbeat.
Visit Siemens Ultrasound at EUROECHO 2009
09 Dec 2009 - 12 Dec 2009 , Madrid - Spain
Satellite Session: Thursday, December 10, 2009
"Echo in a Heartbeat : Clinical cases in full volume echocardiography”
Chairpersons: M J Monaghan (London, GB), J L Zamorano Gomez (Madrid, ES)