A wide range of X-ray source and detector options combined with different reconstruction options makes the Inveon CT scanner capable of delivering high performance, resolution and speed for many applications.
X-ray Source
Standard Source: The 80 W, tungsten anode, 35-80 kVp standard source (less than a 50 micron focal spot) provides a high X-ray flux for high speed scanning and a large cone angle for high magnification studies. The maximum achievable resolution with this X-ray source and the standard detector is 40 microns. Typical scan times are less than 5 minutes.
Variable-focus Source: For ultra high resolution studies, a variable-focus X-ray source is available, which can operate in micro focus mode (less than 6 micron focal spot) providing a maximum resolution of 20 microns with both detector options. The same source can operate with a larger focal spot for high speed studies.
X-ray Detector
125 mm Detector: The detector has 3072 x 2048 pixels and may be configured for a FOV as large as 8.4 cm x 5.5 cm. With a 12 bit deep readout of the raw data, this detector has a dynamic range of 69 dB (1 x 1 binning) to 72 dB (2 x 2 and 4 x 4 binning), providing excellent signal-to-noise ratio. With the variable-focus X-ray source, the maximum resolution is 20 microns.
165 mm Detector: A large area detector for scanning larger animals is available with 4064 x 4064 pixels, providing a maximum FOV of 10 cm x 10 cm. With this detector, the field of view (FOV) permits the operator to crop each data set to match the geometry of the subject. With a 14 bit deep readout of the raw data, this detector has a dynamic range of 67 dB (1 x 1 binning) to 79 dB (2 x 2 binning) and 84 dB (4 x 4 binning), providing superior signal-to-noise ratio compared to the 125 mm detector. With the variable-focus X-ray source, the maximum resolution is 20 microns.
Data Reconstruction
Two reconstruction configurations are supported using a modified Feldkamp algorithm for fast, accurate volumetric image reconstruction.