| SOMATOM Sensation Web Selection |
SOMATOM Sensation 64-slice configuration |
SOMATOM Sensation 40-slice configuration |
|
| Technical specification | |||
| Ultra high isotropic resolution | 0.24 mm* | 0.24 mm* | - |
| z-Sharp Technology | yes | yes | yes |
| Industry’s highest routine isotropic resolution at any scan speed and any position within the scan field | 0.33 mm | 0.33 mm | 0.33 mm |
| Maximum table speed with submillimeter resolution | 87 mm/s | 87 mm/s | 48 mm/s |
| Industry's fastest rotation time | 0.33 s* | 0.33 s* | 0.37 s |
| Data acquisition (slices/rotation) | 64 | 64 | 40 |
| 0 MHU STRATON X-ray tube | yes 5 MHU/min cooling rate |
yes 5 MHU/min cooling rate |
yes 5 MHU/min cooling rate |
| Generator peak power | 80 kW High Performance | 80 kW High Performance | 70 kW High Performance |
| CT Clinical Engines* | |||
| syngo CT.3D | yes | yes | yes |
| CT Oncology Engine | yes | yes | yes |
| CT Neuro Engine | yes | yes | yes |
| CT Cardiac Engine | yes, standard | yes | yes |
| CT Acute Care Engine | yes | yes | yes |
| syngo Clinical Applications* | yes | yes | yes |
| CARE Solutions* | yes | yes | yes |
| syngo WebSpace
incl. Fast Data Link |
standard | optional | optional |
See the Difference
The revolutionary z-Sharp Technology has been designed to provide CT imaging with previously unknown sharpness, diagnostic detail, clarity and speed.
With our proprietary z-UHR Technology, we are pushing the boundaries of spatial resolution even further. For ultra-high resolution bone imaging, such as wrists, joints or inner ear studies, z-UHR provides unparalleled 0.24 mm isotropic resolution – until now only seen with research flat-panel and Micro CT technology.
A paradigm shift in X-ray tube technology
Our fully automated dose management system CARE Dose4D gives you the unparalleled combination of maximum image quality at minimum dose. The tube current is adapted in real-time and according to the anatomy of each individual patient’s organ, thus reducing dose of up to 68%**.
* Optional
** Results may vary. Data on file.