Opdose - Better imaging at a lower dose
Opdose® optimizes image quality, no matter how dense the breast is. With the dual target X-ray tube, using Molybdenum and Tungsten* anode materials, Opdose automatically selects the best combination of kV, k-edge filter and anode material and adjusts the X-ray spectrum for each individual breast.
Opdose works automatically allowing the operator to pay full attention to the patient and her well being. The operator may however override all pre-selected exposure factors when complete user control is desired.
AEC (Automatic Exposure Control)
Interactive generator
Tungsten tube technology*
The MAMMOMAT 3000 Nova uses a tube with dual anode material, Molybdenum and Tungsten, that gives a maximum tube output of 180 mA. This is important for penetration of dense breast tissue and significantly reduces exposure time. With Tungsten (W/Rh), up to 60% dose savings compared to Molybdenum (Mo/Mo) can be achieved.
* option
Installation information
Here you find some technical information when preparing to install a MAMMOMAT 3000 Nova. For further information contact your service or sales representative.
X-ray stand including base plate