Efficiency in Digital Biopsy and Spot Imaging
The syngo Opdima® digital biopsy and spot imaging system combines outstanding image quality with optimized clinical workflow and is compatible with MAMMOMAT 1000*, 3000 Nova and NovationDR systems.
* only spot imaging
Superb image quality
With detector resolution of 20 lp/mm, syngo Opdima is benchmark in the industry. In addition, syngo Opdima provides 4,096 shades of grey for a very high contrast range. At this level of resolution, even small microcalcifications can be detected. In addition, syngo Opdima offers a large spot field of view with 49 mm x 85 mm.
Applications
Patient and user benefits
100 µm conventional FFDM
Resolution of 5 lp/mm enables detection of microcalcifications > 150 µm. This limited resolution is probably not sufficient for the high demands of mammography (not used with Siemens systems).
50 µm high resolution FFDM
With 7-10 lp/mm, it's possible to detect tiny microcalcifications down to 100 µm and to clearly characterize the shape of microcalcifications down to 150 µm. Siemens FFDM and syngo Opdima systems achieve this level of performance with wide margins.
25 µm high resolution CCD
Providing 20 lp/mm, syngo Opdima gives you a very high level of resolution, providing detection down to 50 µm and characterization down to 100 µm.
Completely optimized digital workflow with syngo Opdima