Benvenuti nel Sito del Settore Healthcare di Siemens
Le informazioni contenute in questo sito sono destinate in via esclusiva agli Operatori Sanitari in conformità all’art. 21 del D.Lgs. 24 febbraio 1997, n. 46 s.m.i e alle Linee Guida del Ministero della Salute del 17 febbraio 2010. Se intendete accedere alle informazioni, cliccando sul pulsante “Operatore sanitario” dichiarate e confermate sotto la vostra esclusiva responsabilità di essere un Operatore Sanitario
Revolutionary ease.
The shorter the exam time, the happier the patient. With this idea in mind, MAGNETOM Trio with Tim will make your patients very happy indeed.
With its unmatched PAT factors, MAGNETOM Trio with Tim redefines ultrafast MRI. But most importantly, MAGNETOM Trio with Tim gives you greater-than-ever
diagnostic confidence.
Comfort. Ease. And confidence. All in one 3T system. Discover, why MAGNETOM Trio with Tim will have everyone smiling.
MAGNETOM Trio reduces acoustic noise level by up to 90% with AudioComfort. With special casting and mounting of the gradient coil, unique MRI sequence design and innovative system covers, the sound level is more comfortable for the patient. Yet MAGNETOM Trio still delivers the kind of high gradient performance needed for the most demanding applications.
Our Body Matrix ultra lightweight coil weighs only 950 grams (33.5 ounces). That’s ten times lighter than the industry average in 3T. So it’s significantly more comfortable, especially for very sick and frail patients. And with Tim’s Matrix coil flexibility, you can combine several coils in the vertical, as well as in the left-right axis.
| MAGNETOM Trio’s inviting design,with its low-to-the-floor position of just 57 cm (22″) makes it accessible for everyone. For obese patients, MAGNETOM Trio supports up to 200 kg (400 pounds), without table movement restrictions. For claustrophobic patients, most exams can be done feet-first and the Head Matrix coil offers about 25% more access volume, so everyone fits into it more comfortably. |