Benvenuti nel Sito del Settore Healthcare di Siemens
Le informazioni contenute in questo sito sono destinate in via esclusiva agli Operatori Sanitari in conformità all’art. 21 del D.Lgs. 24 febbraio 1997, n. 46 s.m.i e alle Linee Guida del Ministero della Salute del 17 febbraio 2010. Se intendete accedere alle informazioni, cliccando sul pulsante “Operatore sanitario” dichiarate e confermate sotto la vostra esclusiva responsabilità di essere un Operatore Sanitario
Advancing the practice of echocardiography through workflow and innovation
Performance
Four technology cornerstones are the foundation of the Acuson Sequoia platform's unrivaled clinical performance. They work together to deliver a new level of diagnostic confidence in echocardiography. They streamline workflow and improve productivity. Any they enable new clinical capabilities that expand the scope of echocardiography To understand them is to appreciate just how far the practice of echocardiography has advanced through the Acuson Sequoia platform.
The Physics of accurate echocardiography
Vision
Acuson’s patented Coherent Imaging Technologies–Coherent Pulse Formation and Coherent Image Formation–represent a revolutionary breakthrough in the way ultrasound signals are transmitted, received and processed. Characterized by a dramatic improvement in dynamic range, spatial resolution and frame rates, coherent images provide an unprecedented amount of new information in every image—for every patient and every application. Coherent Pulse Formation exploits the Acuson Sequoia® platform’s sophisticated transmitter to precisely control both the phase and amplitude of the transmitted waveform. Through Precision Pulse Shaping, complex waveforms can be generated to optimize imaging performance in many clinical applications. Coherent Image Formation uses the Acuson Sequoia platform’s highly sensitive receiver and sophisticated imageformer to process both the phase and amplitude information in the received echo. Every image contains far more echo information than one derived from a traditional beamformer.
Delivering a new level of productivity and workflow efficiency
Workflow
The DIMAQ workstation is a special purpose workstation that is completely embedded into the Acuson Sequoia® platform’s inherent architecture. At its core are a highly programmable acquisition protocol and a powerful Integrated Compression Engine that digitally capture the complete patient study—including demographics, static images, dynamic clips, measurements and calculations. Each study is stored in the DICOM file format as it is acquired, so all patient data can be instantly accessed, reviewed and analyzed directly on the system— even during the patient exam. The DIMAQ workstation has direct access to all exam data and offers real-time image processing. It also provides:
Imagegate Release Features for the Sequoia Echocardiography System