Benvenuti nel Sito del Settore Healthcare di Siemens
Le informazioni contenute in questo sito sono destinate in via esclusiva agli Operatori Sanitari in conformità all’art. 21 del D.Lgs. 24 febbraio 1997, n. 46 s.m.i e alle Linee Guida del Ministero della Salute del 17 febbraio 2010. Se intendete accedere alle informazioni, cliccando sul pulsante “Operatore sanitario” dichiarate e confermate sotto la vostra esclusiva responsabilità di essere un Operatore Sanitario
AXIOM Aristos FX
Connectivity
Networking your way to success
AXIOM Aristos FX easily integrates into any DICOM hospital network and speaks syngo®, the new Siemens cross-modality software standard. AXIOM Aristos FX easily connects to existing HIS/RIS systems, PACS networks and DICOM printers via well-implemented DICOM functionality, making additional interface components unnecessary. AXIOM Aristos FX enables you to access relevant patient data and to distribute images as required within Radiology to other departments or even outside of the institution, streamlining clinical workflow even beyond departmental boundaries.
DICOM - one click away from your colleague
With Aristos FX as part of your DICOM network you get the full benefits of modern networking: communicating across systems. Whether it's filming, sending data or teleradiology - it has never been easier or faster. Quicker data transfer has direct benefits for patients as faster diagnosis allows earlier initiation of therapy.
Syngo® - the software standard of the future
The AXIOM Aristos FX system is built on the Siemens communication platform syngo. This new software standard fully supports multiple DICOM3-based imaging modalities - for easy communication.
Easy and efficient - data distribution with AristosAXIOM Aristos FX helps you save even more time with automated data transfer.You simply define the destinations in advance, and the system distributes the chosen data automatically as required - to reporting, to the ward or to filming.
Image Quality
Brilliant results for easier diagnosis
AXIOM Aristos FX continues our tradition of excellence in imaging - with unique Siemens technologies and seamlessly integrated components because we know that the basis for a safe diagnosis is excellent image quality.
Superior image quality - thanks to 3k2 and more
Images acquired by AXIOM Aristos FX are on a par with radiology films, if not better - thanks to the expansive 3k2 matrix and generous 14 bit image depth; nine million pixels at 0.143 mm enable the most intricate image details to be visualized.
Solid State FD detector technology
Our innovative FD technology converts x-rays directly into a digital image matrix. This revolutionary technique has clear advantages over traditional solutions based on film-screen cassettes, including instantaneous image display, post-processing and image enhancement possibilities, and the potential to reduce patient doses.
Instant quality control - with the check monitor
Within seconds, the processed image appears on the in-room check monitor. You can make an instant decision as to whether the image is satisfactory, speeding up patient throughput.
Ease of Use
Take the strain out of the working day
Using the clinical experience of an international group of technologists and Siemens medical engineering knowledge, AXIOM Aristos FX is designed for easy, fast and efficient exam workflow. Seamless integration of RIS, generator, image processing, printing and distribution functions into a single syngo operating console delivers the ultimate in ease of use.
Automated functions free up your time for the patient
AXIOM Aristos FX takes care of the work for you; the system reads the exam request from the RIS, and the programs are automatically selected. The program then sets the exposure and image processing parameters, controls the x-ray tube and detector positioning, sets the appropriate collimator settings and selects Cu dose-reduction filters as required. Once the images are acquired, AXIOM Aristos FX automatically handles printer functions and image distribution.
Perfectly positioned - with SmartMove
With the position selected via the organ program, SmartMove enables the tube and detector to be positioned automatically with just the touch of a button. Fine positioning is then assisted with synchronized tracking control and motor drives. This provides fast, accurate system positioning with a minimum of physical effort.
Operation made simple - syngo®
Siemens medical solutions are designed for maximum ease of use. Syngo®, our intuitive cross-system software standard, delivers on this promise. This intuitive interface, applied to all current Siemens modalities, minimizes training times and makes for easy staff transfer from one system to another.
Driving flexibility - with innovation
The unique dual ceiling suspensions of AXIOM Aristos FX make for easy positioning of the tube and the FD panel for virtually all examinations. From routine chests through cross-table lateral views to sun-rise patella's - our unique versatile FX works around the patient for maximum patient comfort and minimum exam times.
CARE
Siemens FD continues the CARE philosophy
Siemens is well known for its low-dose imaging and innovative CARE (Combined Applications to Reduce Exposure) functionality.
With its high efficiency (DQE) solid-state detector, AXIOM Aristos FX provides high levels of image quality with
dramatically reduced dose. Careful integration of dose reduction features into automated organ programs ensures doses are optimized for each and every view.
Intelligent organ programs - and CAREFILTER
Intelligent organ programs ensure the right system settings are automatically selected. The kV, AEC chamber and dose per image are always correctly selected, resulting in the lowest
possible dose for each exam. The built-in CAREFILTER function even automatically introduces Cu dose-reduction filters as required.
Siemens grids - high transparency gives low doses
Compared to conventional anti-scatter grids, Siemens grid technology is simply in a different league: With up to 20 percent more transparent than other grids it provides another means of dose reduction. Of course, under the right circumstances, working with no grid results in even lower doses. With AXIOM Aristos FX, grids can be easily removed and stored within the detector housing itself, making grid handling as easy as possible.
Siemens' comprehensive software solution for all medical imaging tasks, applications and systems
The comprehensive resource for news and information on women's health and related medical procedures