Benvenuti nel Sito del Settore Healthcare di Siemens
Le informazioni contenute in questo sito sono destinate in via esclusiva agli Operatori Sanitari in conformità all’art. 21 del D.Lgs. 24 febbraio 1997, n. 46 s.m.i e alle Linee Guida del Ministero della Salute del 17 febbraio 2010. Se intendete accedere alle informazioni, cliccando sul pulsante “Operatore sanitario” dichiarate e confermate sotto la vostra esclusiva responsabilità di essere un Operatore Sanitario
Introduced in 2001. And still one-of-a-kind. Today, the UROSKOP family remains the only urological systems on the market that offers unrestricted patient access from all sides. It lets you experience a new level of clinical workflow and helps you provide the best possible patient care. With a fully ergonomic design, easy operation, and clear image quality.
| System | Optional right-handed or left-handed version |
| Tube | Longitudinal travel (with resting patient) |
| X-ray generator | Microprocessor-controlled, high-frequency X-ray generator for radiography and fluoroscopy |
| Tilt range | Motorized tilt of ± 90° Automatic tilt stop in the horizontal position (0°) and Trendelenburg tilt of ± 15° |
| Table height | Continuously adjustable height and travel Micturition exams: seat height as low as 43 cm from floor |
| FLUOROSPOT Compact FLC | Digital imaging system based on Windows XP® operating system Acquiring, viewing and postprocessing of all images Offers a local storage capacity of up to 15,000 images |
| Networking and Documentation | Full DICOM functionality and Medical Report |