Benvenuti nel Sito del Settore Healthcare di Siemens
Le informazioni contenute in questo sito sono destinate in via esclusiva agli Operatori Sanitari in conformità all’art. 21 del D.Lgs. 24 febbraio 1997, n. 46 s.m.i e alle Linee Guida del Ministero della Salute del 17 febbraio 2010. Se intendete accedere alle informazioni, cliccando sul pulsante “Operatore sanitario” dichiarate e confermate sotto la vostra esclusiva responsabilità di essere un Operatore Sanitario
Thanks to the curved X-ray column urology staff benefits from the unrestricted patient access from all four table sides. With this feature there is no more patient repositioning needed. Moreover, the anesthetist does not have to change the working position.
You can connect endoscopy and ultrasound systems to UROSKOP Access and view images side-by-side with X-ray. It is possible to store these images together with all X-rays in one patient folder and send them to a PACS with just one click. In addition, you can connect your urodynamic workstations to UROSKOP Access.
UROSKOP Access can be handled with a maximum of ease thanks to intuitive controls. The system comes with an ergonomic foot switch for sterile operation with all table movements and X-ray release as well as an intuitive hand-held control. The system can also be controlled remotely, thus saving you from radiation exposure. Images are displayed directly on the high resolution TFT color displays, which are mounted on a spring-articulated swivel arm that allows free positioning. X-ray reference images, endoscopy and ultrasound live images can be displayed side-by-side for optimal viewing from every working position.
The table can be moved in virtually any position you need. This provides a comfortable working position for you and easy mounting for your patient as well as ground-feet position during video urodynamic procedures. The table offers a Trendelenburg tilt of +/- 15° and pivots around the perineal end of the table, allowing you to remain in a constant working height.