The SOMATOM Definition is the first CT scanner offering a solution for the busy Emergency Department providing tremendous workflow and triage power, saving precious time, improving patient care and saving money in acute care. Dual Source CT allows you to scan any heart rate without the need of beta-blockers – at the lowest radiation dose ever achieved by Siemens. Moreover, it provides one-stop diagnoses regardless of size, heart rate or condition of the patient, from pediatric to bariatric- no delays or no exceptions.
Please register here for more information and get access to the Image Gallery
Think “DSCT STAT”!
For General and Acute Abdominal Imaging[1.36 MB]
Trauma Scan: Active Areas of Contrast Extravasation Detect Active Hemorrhage
Abdominal CTA with Direct Dual Energy Bone Subtraction
New Insight into Kidney Stone Detection and Characterization with Spiral Dual Energy
* Results may vary. Data on file
Dr. John Lesser, Department of Cardiology, Minneapolis Heart Institute, Abbott Northwest Hospital
"Siemens' Dual Source CT and the CT Acute Care Engine are a breakthrough in CT emergency workflow. More patients can benefit from a fast and accurate non-invasive diagnosis than ever before!"
Savvas Nikolaou, MD, Vancouver General Hospital/ University of British Columbia, Vancouver, Canada
"The new Chest Pain Imaging Protocol can enhance care and drive operational efficiencies by improving clinical outcomes, reduce length of stay by up to 50-70% & cost-of-care by 40-60% *"
Judd Hollander, MD, Professor and Clinical Research Director, Emergency Medicine, Hospital of University of Pennsylvania