It has always been an aim to collect as much information as possible for differentiation of tissues. Providing Spiral Dual Energy scanning, SOMATOM® Definition opens the door to a new world of characterization, visualizing the chemical composition of material.
The first-ever Dual Source CT system with two X-ray tubes that simultaneously generate different energies allows for a combination of the advantages of low and high voltage values in every image. The result are two spiral data sets acquired in a single scan providing diverse information, which allows you to differentiate, characterize, isolate, and distinguish the imaged tissue and material. This improves diagnostic outcomes and simplifies complex clinical workflows considerably with already 10 FDA 510(k) cleared applications available. What’s more, potential new applications will continuously increase the clinical value of Spiral Dual Energy.
The latest tool, for example, Optimum Contrast, intelligently combines the benefits of both 80 kV and 140 kV information into one set of images. This functionality is fully automated and integrated into the Siemens Dual Energy post-processing software, offering a fast and easy method to create optimized CT images.
auto-detection of non-perfused blood vessels
automatic removal of calcifications
automatic visualization of uric acid crystals
Tel.: +49 69 797 6602
You can call us Monday through Thursday 8 am to 5 pm, Friday 8 am to 4 pm CET
If you have questions, comments or suggestions, feel free to contact us.
somatomdefinition.med@siemens.com