Having the industry’s leading detector material is only one important step towards perfection in image detail. Siemens take this leadership further with the SOMATOM Emotion family of CT systems by offering the segment leading 1472 active effective detector channels for increased image quality and better diagnosis.
With the smallest focal spot size in its class and fine detector collimation of 6 x 0.5 mm and 16 x 0.6 mm, the SOMATOM Emotion family of scanners provides the clarity and sharpness you require for accurate diagnoses.
* In clinical practice, the use of IRIS may reduce CT patient dose depending on the clinical task, patient size, anatomical location and clinical practice. A consultation with a radiologist and a physicist should be made to determine the appropriate dose to obtain diagnostic image quality for the particular task.