During analysis of the vessels in syngo InSpace 4D AVA (Advanced Vessel Analysis), you can easily edit or delete points on the centerline. Select the "Edit" function (marked in green on image 1) then select the Vessel mode (marked in red on image 1). In the cross-sectional MPR, MPR or VRT, you can select the green handles and then drag them to the desired place or delete them with the delete button on your keyboard. The centerline will then be updated automatically (image 2).
After performing a multiphase reconstruction for a cardiac examination, you want to save only one phase.
It is possible within syngo to split your multiphase dataset into different series.
The workflow is described below:
SOMATOM Definition scanners deliver 4D datasets while syngo InSpace4D visualizes hemodynamics in excellent quality. Of course it is also important for you to be able to measure the diameter of any vessel and Siemens' AVA (advanced vessel analysis) efficiently provides this capability.
Even after creating your trace, it is still possible to change the time sequence to obtain the best contrast phase.
On the attached image, you can readily see that it is easy to use the 4D dialog window and syngo InSpace AVA at the same time.
When you work with Dual Monitor, syngo 3D lets you select two differents series and load them in the compare mode. To be comparable, the series must be acquired with the same modality type. It is also possible to load series from two different patients.
Make a multi-select of two series in the Patient Browser with the CTRL-key and load them via the dedicated icon into syngo 3D. Zoom and Pan for example will infuence both series, Parallel or Radial Ranges can only be created on one series at the time.
When you create MPR ranges in the syngo 3D card, you can select the icon "Constant Number of Images". The following workflow shows you how to get the same behaviour for the MPR ranges in syngo InSpace4D where there is no dedicated icon available:
1. Open the MPR Ranges menu
2. Define the number of images (20 is used here)
3. Select the first and the last frame, then the spacing will be adjusted to keep the number of steps constant.
On the following image the red-outlined area indicates where you can define the fixed number of images.
When using the Kidney Stone Application class in syngo Dual Energy, small kidney stones (< 3 mm) may not be color coded. To depict these stones in color, you can perform a recalculation using a lower Range value (minimum should not be less than 2). You can change the Range value in the Advanced Parameter Definition menu. The Range value indicates the typical range of smoothing filter in units of pixel size.The use of a smaller value will improve the detection of small kidney stones as can be seen in the following images.
In syngo InSpace 4D, it is possible load up to three different datasets of different patients. After loading the first patient you select "CTRL+O". The patient browser will open and you can select another series and load it with "Enter." The previous dataset will move to the background but remains available. In the main menu you find all loaded datasets under "Volumes" and can easily switch between them.
With "Center Click" in syngo Oncology, you can easily define how a vessel adjacent to a tumor is situated. When you use the function "Center Click" you have the ability to rotate the MPR views 360 degrees in all directions. When the icon (marked in red on the image) is activated, use the SHIFT-Key + one left mouse click in one of the MPR segments on the vessel. This point will be placed in the center of the segment and stay there. The pointer of the mouse will change automatically into the rotate function and you can rotate the image in all directions. The workflow is displayed on the following images.
For example, when you create an image and want to use it in a presentation, you do a right mouse click on the "Save As" icon (indicated in red on the image), and select the desired format. Alternately, if you are using a USB-device that is supported by our software, you can save the image directly to it.
When you have loaded thin slices in the viewing card to do your reading or to do other manipulations on the images, you can easily send them into the 3D card and continue your post-processing process by clicking on the icon in the right lower corner "3D MPR" (the red marked icon on the image). Then the same series will be loaded automatically into the 3D card.
The following hints should be taken in consideration when using
UHR modes:
To load images of different patients into the same folder of the Viewing task card, please activate the Multi View icon.
Immediately the layout of the Viewing task card changes to the special Multi View layout, the image segments of different studies or patients are now divided by a triple line. To load the data of the patients, please use the "Multiple Selection " or the "Drag and Drop " Technique.
The Multi View mode lets you easily and simultaneously compare, scroll
and manipulate images of different series, studies or patients.
When using nitro spray (Nitro-glycerin), the coronary arteries are
dilated and thus better visualized.
You might give the patient two nitro spray puffs or 0.5 mg NTG orally
before you start the examination. Please read the package insert of
the Nitro spray and make sure that no contra-indications apply.