AXIOM Aristos FX
Convenient - intelligent - designed for the future
The AXIOM Aristos FX radiography system combines innovative information technology with the latest medical solutions, transforming the X-ray room from just a peripheral component into the heart of your radiology department. The multifunctional AXIOM Aristos FX is an all-round star performer, combining virtually the entire range of radiographic applications in a single room: It performs brilliantly with skeletal, extremity, chest, and special exposures, as well as lateral and oblique views.
Optimal comfort
AXIOM Aristos FX is the digital X-ray system that switches automatically from a bucky table to a chest workstation – at the push of a button. With its intelligent mechanics, the “smart” system greatly reduces the physical strain on your staff. The tabletop is mounted at one end and is accessible from all sides, which also makes it easy for routine use. With an unobstructed range of 190 cm (6’3”), examinations may be performed from head to toe – without repositioning the patient. The innovative, optimally designed operating concept provides full ergonomic support. The result: significantly shorter exam times and improved clinical and administrative workflows.
Intelligent solutions
The multifunctionality of the AXIOM Aristos FX is a benefit for staff, not a burden. The tube and detector no longer require manual positioning. The intelligent organ programs perform this task. Only the fine positioning is performed manually – assisted by motorized drives and synchronization.
Flexibility for the future
AXIOM Aristos FX is the system of the future. Its one-of-a-kind mechanics provides a platform for new applications and innovative features (e.g. OrthoLeg – the fully automated whole-leg scan).