SOMATOM Definition Dual Energy Scanning
Author: Satoru Kitano MD, Nagaaki Marugami MD, Toshiaki Taoka PhD MD, Kimihiko Kichikawa PhD MD
Department of Radiology, Nara Medical University, Nara / Japan
A 55 year-old male was referred to a Dual Source CT follow-up scan after transcatheter arterial chemoembolization (TACE) of his hepatocellular carcinoma 6 years ago. A contrast enhanced dynamic CT scan of the abdomen was performed on the SOMATOM Definition using spiral Dual Energy evaluation.
The hepatic arterial-dominant phase images revealed numerous hyper-attenuating lesions. From these dual energy images, virtual non contrast images were generated with a colored iodine overlay that could be phased in and out. The lesions, detected in S4 of the liver, showed the same hypo-attenuation in the virtual non-contrast and in the native CT images and the colored iodine overlay allowed a clear analysis of the iodine uptake in the lesions. The patient was diagnosed with multiple HCC recurrence with liver cirrhosis.
In the Dual Energy mode, two x-ray sources can be operated simultaneously at different kV levels. The results are two spiral data sets acquired in a single scan providing diverse information that allows one to differentiate, characterize, isolate, and distinguish the imaged tissue and material. Enhancement patterns of liver lesions can clearly be visualized with the Dual Energy Liver VNC application.
Dual Energy Virtual Non Contrast application visualizes: non contrast and pure iodine.
Non contrast, mixed 50/50 virtual non contrast/iodine and colored iodine display.
|
Scanner
|
SOMATOM Definition
|
|
Scan area
|
Abdomen
|
|
Scan length
|
268mm
|
|
Scan time
|
10s
|
|
Scan direction
|
Cranio-Caudal
|
|
kV
|
140 / 80kv
|
|
Effective mAs
|
80 / 345 eff mAs
|
|
Rotation time
|
0.5 s
|
|
Slice collimation
|
0.6mm |
|
Reconstructed slice thickness
|
1 mm
|
|
Increment
|
0.5mm
|
|
Kernel
|
D30
|
The information presented in this case study is for illustration only and is not intended to be relied upon for instruction as to the practice of medicine.
Any health care practitioner reading this information is reminded that they must use their own learning, training and expertise in dealing with their individual patients.
This material does not replace that duty and is not intended by Siemens Medical Systems to be used for any purpose in that regard.
The drugs and doses mentioned herein are consistent with the approval labelling for uses and/or indications of the drug. The treating physician bears the sole responsibility for the diagnosis and treatment of patients, including drugs and doses prescribed in connection with such use.
The Operating Instructions must always be strictly followed when operating the CT System. The source for the technical data is the corresponding data sheets. Results may vary.
Excellence in CT
SOMATOM Definition is the latest revolution in CT. Its new Dual Source CT technology promotes pioneering new clinical opportunities at the highest level, making it the ideal choice not only for bigger hospitals and research facilities but also for community hospitals, emergency departments and imaging centers.