SOMATOM Definition Dual Energy Scanning
Authors: E. Hendrich, MD; A. Will, MD; St. Martinoff, MD
Department of: Radiology and Nuclearmedicine, German Heart Center, Munich, Germany
A 65 year-old woman presented with complaints about recurrent vertigo. Weeks ago, the leading stenosis in the right internal carotid artery (ICA) had been stented. During routinely performed ultrasound examination a stenosis was also seen in the left ICA. To verify these results and for planning of interventional PTA (percutanuous transluminal angioplasty) and stent positioning in the left ICA a CT-Angiography with Dual Energy technology has been accomplished subsequently.
CT-Angiography proved the result of the ultrasound examination. A quite severe stenosis in the proximal left ICA, with cranio-caudal extension of 13 mm, due to a semicircular atheromatous plaque could be confirmed. A restenosis of the implanted stent in the proximal right ICA could be ruled out. Moreover, other profound arteriosclerotic alterations in the circle of willis could be excluded by CT-Angiography.
syngo DE Direct Angio delivers reliable information about vessel status and therefore plays an important role in vessel imaging. The subtraction of bone structures and parallel visualization of calcified plaque provides the detailed analysis of vessel lumen and plaque. A very positive effect is the comfortable integration of Dual Energy into the post processing procedure. Hence syngo DE Direct Angio has become an inherent part of our vascular imaging workflow.
Pictures 1 & 2: Excellent visualization of the Carotid syphon and the stenosis in the proximal left ICA with VRT and MIP technique
Picture 3: Quantitative stenosis evaluation in syngo InSpace AVA
Picture 4: Visualization of Plaque differentiation with DualEnergy
|
Scanner
|
SOMATOM Definition
|
|
Scan area
|
Carotis
|
| Scan length | 281 mm |
| Scan time | 6 s |
| Scan direction | Caudo-cranial |
|
kV
|
140/80
|
|
Effective mAs
|
48/204
|
| Rotation time |
0.33 s
|
|
Slice collimation
|
0.6
|
|
Reconstructed slice thickness
|
0.75 mm
|
| Increment | 0.6 |
| Kernel |
D30f
|
The information presented in this case study is for illustration only and is not intended to be relied upon for instruction as to the practice of medicine.
Any health care practitioner reading this information is reminded that they must use their own learning, training and expertise in dealing with their individual patients.
This material does not replace that duty and is not intended by Siemens Medical Systems to be used for any purpose in that regard.
The drugs and doses mentioned herein are consistent with the approval labelling for uses and/or indications of the drug. The treating physician bears the sole responsibility for the diagnosis and treatment of patients, including drugs and doses prescribed in connection with such use.
The Operating Instructions must always be strictly followed when operating the CT System. The source for the technical data is the corresponding data sheets. Results may vary.
Excellence in CT
SOMATOM Definition is the latest revolution in CT. Its new Dual Source CT technology promotes pioneering new clinical opportunities at the highest level, making it the ideal choice not only for bigger hospitals and research facilities but also for community hospitals, emergency departments and imaging centers.