SOMATOM Definition Dual Energy Scanning
Author: Anirudh Kohli, MD
Department of Radiology, Breach Candy Hospital Trust, Mumbai, India
Two children, 3-year-old female twins, fused at the cranium since birth (craniophagus), were transferred to the department of radiology for preparation for separation. For the pre-operative diagnosis and surgery planning, a CT-Angiography was performed to evaluate the vascular communications between the connected brain tissues of both children. The dissection of these communications was the key challenge for the separation procedure. In preparation for the CT scan and for brain vessel visualization, twin one was injected before twin two and finally, both were injected simultaneously.
The CT imaging revealed both venous communications as well as arterial connections. The arterial communications were well visualized in the superficial cranial branches of the external carotid. The superficial temporal and frontal artery of twin one and the superficial temporal and occipital artery of twin two were found to be communicating. This brain vessel anomaly was recognized to be the reason for volume overload in the brain tissue of twin two, thus resulting in hypertensity.
The results of the CT imaging provided excellent orientation for the surgical team to prepare a safe separation of the twins. A CT-Angiography was selected over an MR-Angiography due to the very short scan time required. This allowed a short sedation time, lowering the sedation risks for the children while concurrently delivering excellent image quality. With Dual Energy CT-Angiography, small vascular communications could be visualized that are critical in a pre-operational workup. This information is important to know exactly – before starting a surgery of this difficulty and severity.
Fig 1: Overview with volume rendering technique (VRT) showing the connection of both skulls.
Fig 2: Blood-flow through the connected head-vessel system of the conjuncted twins, demonstrated by VRT during administering contrast medium into artery system of twin one (left person 3A). Venous drainage can be found in the brain of twin two (right person 3B).
Fig 3A and 3B: MIP visualization of vessel connection: in-flow of contrast media into the arteries of twin one (Fig. 3A) with drainage via the venous vessel system of twin two (Fig. 3A) and vice versa in a second CT-scan afterwards (Fig. 3B).
| Scanner | SOMATOM Definition |
| Scan area | Head CTA |
| Scan length | 500mm |
| Scan time | 16s |
| Scan direction | Cranio-Caudal |
| kV | 140/80 |
| Effective mAs | 70/297 |
| Rotation time | 0.5s |
| Slice collimation | 0.6mm |
| Reconstructed slice thickness | 0.6mm |
| Increment | 0.4mm |
| Kernel | H10f |
The information presented in this case study is for illustration only and is not intended to be relied upon by the reader for instruction as to the practice of medicine. Any health care practitioner reading this information is reminded that they must use their
own learning, training and expertise in dealing with their individual patients. This material does not substitute for that duty and is not intended by Siemens Medical Systems to be used for any purpose in that regard.
The drugs and doses mentioned herein are consistent with the approval labeling for uses and/or indications of the drug. The treating physician bears the sole responsibility for the diagnosis and treatment of patients, including drugs and doses prescribed in connection with such use. The Operating Instructions must always be strictly followed when operating the CT System. The source for the technical data is the corresponding data sheets. Results may vary.
Excellence in CT
SOMATOM Definition is the latest revolution in CT. Its new Dual Source CT technology promotes pioneering new clinical opportunities at the highest level, making it the ideal choice not only for bigger hospitals and research facilities but also for community hospitals, emergency departments and imaging centers.