SOMATOM Definition Dual Source Scanning
Authors: Jiri Ferda MD PhD, Boris Kreuzberg MD PhD
University Hospital Pilsen, Czech Republic
A non-contrast brain CT showed an acute subarachnoideal bleeding in the left hemisphere. In order to affirm or disprove a ruptured aneurysm, a head CTA with Dual Energy was performed. This technology allows better visualization and easier localization of brain hemorrhages. The virtual non - contrast image showed acute extensive bleeding with same high quality as conventional non contrast CT. An examination with Dual Energy, using both tubes with different currents (140kV/80kV) makes it possible to accurately detect and localize the origin of the bleeding.
For an angiographic coiling treatment, knowing the exact localization of bleeding in the brain is saving advantage.
Due to the different tube currents of 140kV and 80kV, it is possible to ascertain the exact Houndsfield (HU)-values. syngo Dual Energy color codes the iodine enhancement and a virtual non contrast can always be generated from a contrast enhanced study.
The application may make it possible to discard the precontrast scan in some instances.
| Scanner | SOMATOM Definition |
| Scan area | Head |
| Scan length | 339mm |
| Scan time | 9s |
| Scan direction | Caudo - Cranial |
| kV | 140 kV / 80 kV |
| Effective mAs | 59/250 |
| Rotation time | 0.33s |
| Slice collimation | 0.6mm |
| Reconstructed slice thickness | 0.6mm |
| Increment | 0.4mm |
| Kernel | B30f |
The information presented in this case study is for illustration only and is not intended to be relied upon by the reader for instruction as to the practice of medicine. Any health care practitioner reading this information is reminded that they must use their
own learning, training and expertise in dealing with their individual patients. This material does not substitute for that duty and is not intended by Siemens Medical Systems to be used for any purpose in that regard.
The drugs and doses mentioned herein are consistent with the approval labeling for uses and/or indications of the drug. The treating physician bears the sole responsibility for the diagnosis and treatment of patients, including drugs and doses prescribed in connection with such use. The Operating Instructions must always be strictly followed when operating the CT System. The source for the technical data is the corresponding data sheets. Results may vary.
Excellence in CT
SOMATOM Definition is the latest revolution in CT. Its new Dual Source CT technology promotes pioneering new clinical opportunities at the highest level, making it the ideal choice not only for bigger hospitals and research facilities but also for community hospitals, emergency departments and imaging centers.