SOMATOM Definition Flash Dual Source Scanning
Authors:
| Scanner | SOMATOM Definition Flash |
| Scan mode | Flash Spiral Cardio |
| Scan area | Thorax |
| Scan length | 120 mm |
| Scan direction | Cranio -Caudal |
| Scan time | 270 msec |
| Tube voltage | 100 kV / 100 kV |
| Tube current | 320 mAs/rot |
| Rotation time | 0.28 s |
| Slice collimation | 128 x 0.6 mm |
| Slice width | 0.75 mm |
| Reconstruction increment | 0.4 mm |
| Spatial Resolution | 0.33 mm |
| Reconstruction kernel | B26f |
| Pitch | 3.2 |
| CTDIvol | 3.29 mGy |
| DLP | 68 mGy/cm |
| Effective Dose | 0.95 mSv |
| Contrast | |
| Volume | 60 ml contrast |
| Start delay | 24 sec |
| Postprocessing | CT Cardiac Engine |
The information presented in this case study is for illustration only and is not intended to be relied upon by the reader for instruction as to the practice of medicine. Any health care practitioner reading this information is reminded that they must use their
own learning, training and expertise in dealing with their individual patients. This material does not substitute for that duty and is not intended by Siemens Medical Systems to be used for any purpose in that regard.
The drugs and doses mentioned herein are consistent with the approval labeling for uses and/or indications of the drug. The treating physician bears the sole responsibility for the diagnosis and treatment of patients, including drugs and doses prescribed in connection with such use. The Operating Instructions must always be strictly followed when operating the CT System. The source for the technical data is the corresponding data sheets. Results may vary.
Flash speed. Lowest dose.
Siemens’ latest high-end scanner, which takes our unmatched Dual Source technology to a whole new level, is the SOMATOM® Definition Flash, a scanner that will change your perceptions of radiation dose.