SOMATOM Definition Flash Scanning
Authors:
The patient was referred to the cardiology department in our Centre Cardio-Thoracique, Monaco prior to vascular surgery. In addition to the previously performed Doppler ultrasound, a Dual Energy scan was performed in order to see the entire vascular status of the carotid arteries and the carotid stenosis morphology.
The patient examination revealed a bilateral high grade common carotid artery stenosis and severe calcified plaques in both internal and external carotid arteries, all close to the bifurcation. Dual Energy scan mode enables quick volume rendered (VRT) and maximum intensity projections (MIP) without overlaying vertebra bodies of cervical spine to accurately measure the extent of the stenosis.
The fast acquisition time of only 6 seconds using Dual Energy technique from the aortic arch to the Circle of Willis did show a pure arterial contrast filling. No venous backflow obstructed viewing the carotid arteries. Cardiac pulsation also did not impair the diagnostic quality of the common carotids near the aortic arch. Dual Energy acquisition allows a fast separation of bones and vessels, even the closely embedded vertebral artery and basilar artery were well separated and diagnosed. The patient immediately underwent further treatment.
| Scanner | SOMATOM Definition Flash |
| Scan area | Carotid CTA |
| Scan length | 354 mm |
| Scan direction | Caudo-Cranial |
| Scan time | 6 s |
| Tube voltage | 140/100 KV |
| Tube current | 90/104 mAs |
| Dose modulation | CARE Dose 4D |
| CTDIvol | 8.24 mGy |
| Rotation time | 0.28 s |
| Slice collimation | 64 x 0.6 mm |
| Slice width | 0.75 mm |
| Spatial Resolution | 0.33 mm |
| Reconstruction increment | 0.7 |
| Reconstruction kernel | D26 |
| Contrast | |
| Volume | 50 ml |
| Flow rate | 4.5 ml/s |
Flash speed. Lowest dose.
Siemens’ latest high-end scanner, which takes our unmatched Dual Source technology to a whole new level, is the SOMATOM® Definition Flash, a scanner that will change your perceptions of radiation dose.