SOMATOM Definition Flash Scanning
Authors:
The high resolution, non-contrast-enhanced CT examination was performed utilizing only 1 mSv of effective dose. The scan reliably excluded specific findings indicative of cystic fibrosis, thereby indicating a prolonged life expectancy for the patient.
| Scanner | SOMATOM Definition Flash |
| Scan area | Thorax Flash Scan |
| Scan length | 225 mm |
| Scan direction | Cranio-Caudal |
| Scan time | 0.56 s |
| Tube voltage | 100/100 KV |
| Tube current | 32 mAs |
| Dose modulation | CARE Dose 4D |
| DLP | 39 |
| Dose mSv | 1.01 mSv |
| Rotation time | 0.28 s |
| Pitch | 3.0 |
| Slice collimation | 128x0.6 mm |
| Slice width | 0.75 mm |
| Spatial Resolution | 0.33 mm |
| Reconstruction increment | 0.7 |
| Reconstruction kernel | B26 |
The information presented in this case study is for illustration only and is not intended to be relied upon by the reader for instruction as to the practice of medicine. Any health care practitioner reading this information is reminded that they must use their own learning, training and expertise in dealing with their individual patients. This material does not substitute for that duty and is not intended by Siemens Medical Systems to be used for any purpose in that regard.
The drugs and doses mentioned herein are consistent with the approval labelling for uses and/or indications of the drug. The treating physician bears the sole responsibility for the diagnosis and treatment of patients, including drugs and doses prescribed in connection with such use. The Operating Instructions must always be strictly followed when operating the CT System. The source for the technical data is the corresponding data sheets. Results may vary.
Flash speed. Lowest dose.
Siemens’ latest high-end scanner, which takes our unmatched Dual Source technology to a whole new level, is the SOMATOM® Definition Flash, a scanner that will change your perceptions of radiation dose.