Author: Courtesy of Stefan Sonnet, M.D., Georg Bongartz, M.D., University Basel, Dept. of Radiology, Basel, Switzerland
MAGNETOM Espree
Authored date: 2005-06-01
36-year-old male patient with Non- Hodgkin’s lymphoma has undergone allogeneic stem cell transplantation and is now suffering from severe graft versus host disease of the bowel. High dose steroids are therefore applied. Sudden onset of diffuse pain in both knees. Knee MRI is performed to exclude osteonecrosis.
T2-weighted DESS 3D (sagittal), TR: 21.4 ms, TE: 8 ms, slice thickness: 1.8 mm, matrix: 357 x 384, FoV: 161 x 161 mm, flip angle: 25º, BW: 194 Hz/Px.
A sagittal T2-weighted DESS image
through the body of the lateral
meniscus demonstrates the normal
bowtie appearance and homogeneous
dark signal of the lateral
meniscus. (Fig. 1). No tear or intrasubstance
degeneration was detected.
Sagittal TIRM sequence shows
a homogeneous dark signal of the
tibial and femoral bone marrow
without evidence for bone marrow
edema (Fig. 2). No osteonecrosis was
found. The sagittal T2-weighted
DESS through the area of the intercondylar
notch reveals a normal
anterior (Fig. 3) and posterior cruciate
ligament (Fig. 4) with uniform
signal.
T1-weighted TSE shows no bone
bruise, normal menisci and collateral
ligaments (Fig. 5).
Turbo Inversion Recovery Magnitude – TIRM (sagittal), TI: 160 ms, TR: 4000 ms, TE: 42 ms, slice thickness: 4 mm, matrix: 256 x 320, FoV: 180 x 180 mm, flip angle: 150º, BW: 191 Hz/Px.
MRI has a high sensitivity to help detecting bone marrow edema of various etilogies, especially with fatsuppressed TIRM images, providing a high contrast between affected and uninvolved bone marrow. Therefore osteonecrosis, tumorous or infectious pathology was excluded in this case.
3D DESS (Dual Echo Steady State).
3D DESS (Dual Echo Steady State).
T1-weighted Turbo Spin
Echo – TSE (sagittal), TR: 866 ms,
TE: 23 ms, slice thickness: 4 mm,
matrix: 356 x 448,
FoV: 143 x 200 mm, flip angle: 90º,
BW: 151 Hz/Px.