SOMATOM Definition Dual Energy scanning
Author:
Jiří Ferda MD PhD, Boris Kreuzberg MD PhD
Plzen University Hospital, Prag, Czech Republic
20 years old female patient after closure of open foramen ovale with Amplatz´s occludor suffered for two days by chest pain was referred to chest CT-angiography. A scan of the thorax was performed on the SOMATOM Definition using spiral Dual-Energy data acquisition.
Pulmonary embolism affecting single segment – lateral segment of the right lower lobe – was found with corresponding deficit of perfusion on the pulmonary blood-volume (PBV) map.
Pulmonary blood-volume maps created during dual-energy data evaluation showed perfusion deficit within affected segment according to the sub-total occlusion of the segmental pulmonary artery by the embolus.
|
Scanner
|
SOMATOM Definition
|
| Scan area | Thorax |
| Scan length | 275 mm |
| Scan time | 10s |
| Scan direction | Cranio-Caudal |
| kV | 140 / 80 kV |
| Effective mAS | 20 / 150 eff mAS |
| Rotation time | 0.5s |
| Slice collimation | 0,6mm |
|
Reconstructed slice thickness
|
0,6mm |
| Kernel | B20f |
The information presented in this case study is for illustration only and is not intended to be relied upon for instruction as to the practice of medicine.
Any health care practitioner reading this information is reminded that they must use their own learning, training and expertise in dealing with their individual patients.
This material does not replace that duty and is not intended by Siemens Medical Systems to be used for any purpose in that regard.
The drugs and doses mentioned herein are consistent with the approval labelling for uses and/or indications of the drug. The treating physician bears the sole responsibility for the diagnosis and treatment of patients, including drugs and doses prescribed in connection with such use.
The Operating Instructions must always be strictly followed when operating the CT System. The source for the technical data is the corresponding data sheets. Results may vary.
Excellence in CT
SOMATOM Definition is the latest revolution in CT. Its new Dual Source CT technology promotes pioneering new clinical opportunities at the highest level, making it the ideal choice not only for bigger hospitals and research facilities but also for community hospitals, emergency departments and imaging centers.