SOMATOM Definition Dual Energy scanning
Authors: Satoru Kitano MD, Junko Takahama MD, Toshiaki Taoka PhD MD, Kimihiko Kichikawa PhD MD
Department of Radiology, Nara Medical University, Nara / Japan
An 80 year-old man with intermittent claudication was referred to a Dual Source CT for a peripheral run-off after he complained of severe pain in his right leg. A CTA of the lower extremities was performed on the SOMATOM Definition using spiral Dual Energy evaluation.
The Dual Energy scan images revealed calcifications in the abdominal aorta and iliac artery. The leg pain originated from an occlusion of the right common iliac artery where a thrombus could be unambiguously identified. The corresponding collateral vessels were also clearly visible.
In the Dual Energy mode, two x-ray sources can be operated simultaneously at different kV levels. The results are two spiral data sets acquired in a single scan providing diverse information that allows one to differentiate, characterize, isolate, and distinguish the imaged tissue and material. With the hardplaque application in particular, thrombus, calcification and contrast media (blood vessels) can be clearly distinguished.
|
Scanner
|
SOMATOM Definition
|
|
Scan area
|
Aorta
|
| Scan length | 1059 mm |
| Scan time | 33 s |
| Scan direction | Cranio-Caudal |
|
kV
|
140 / 80 kV
|
|
Effective mAs
|
24 / 110 eff mAs
|
| Rotation time |
0.5 s
|
|
Slice collimation
|
1,2 mm
|
|
Reconstructed slice thickness
|
1,5 mm
|
| Increment | 0.7 mm |
| Kernel |
B30f
|
The information presented in this case study is for illustration only and is not intended to be relied upon by the reader for instruction as to the practice of medicine. Any health care practitioner reading
this information is reminded that they must use their
own learning, training and expertise in dealing with
their individual patients. This material does not substitute for that duty and is not intended by Siemens Medical Systems to be used for any purpose in that regard.
The drugs and doses mentioned herein are consistent with the approval labelling for uses and/or indications of the drug. The treating physician bears the sole responsibility for the diagnosis and treatment of patients, including drugs and doses prescribed in connection with such use. The Operating Instructions must always be strictly followed when operating the CT System. The source for the technical data is the
corresponding data sheets. Results may vary.
Excellence in CT
SOMATOM Definition is the latest revolution in CT. Its new Dual Source CT technology promotes pioneering new clinical opportunities at the highest level, making it the ideal choice not only for bigger hospitals and research facilities but also for community hospitals, emergency departments and imaging centers.