SOMATOM Definition Dual Source scanning
Authors: Suzu Kanzaki MD, Masahiro Higashi MD, Hiroaki Naito MD PhD
Department of Radiology, National Cardiovascular Center, Osaka, Japan
A 10 day old newborn was referred to the pediatric cardiology department of our center for treatment of his congenital heart disease. Examination by transthoracic echocardiography lead to a diagnosis of right isomerism, complex cardiac type of total anomalous pulmonary venous connection with obstruction, double outlet right ventricle with complete atrioventricular septal defect, coarctation of the aorta and bilateral superior vena cava. We took an ECG-gated cardiac Dual Source CT scan to help confirm the diagnosis. The patient's height was 43.5 cm, body weight was 2.4 kg, and mean heart rate during the scan was 142 bpm. He was sedated by only oral medication before the scan.
The aortic coarctation and the anomalous pulmonary venous connection to the abnormal site of the atrium are shown in the Dual Source CT images below. Dual Source CT could confirm the morphologies of these great vessels, which were difficult to discern by echocardiography alone. The morphology of the cardiac chambers was also well detected as diagnosed by echocardiography. Based on these findings, palliative surgical correction was planned.
The Dual Source CT images were of diagnostic quality despite the small size of the patient’s heart and despite his high heart rate of 142 bpm. The patient could not hold his breath, but scan time was short enough to suppress the influence of banding artifacts. The high CT image quality made precise surgery planning possible. This scan was performed shortly after installation of the Dual Source CT at our centre, but with more experience, we have become able to reduce the dose for similar scans of pediatric patients by about 70%.
| Scanner | SOMATOM Definition |
| Scan area | Thorax |
| Scan length | 80 mm |
| Scan time | 3 s |
| Scan direction | Cranio-Caudal |
| kV | 100 kV / 100 kV |
| Effective mAs | 280 mAs /rot |
| Rotation time | 0.33 s |
| Slice collimation | 0.6 mm |
| Reconstructed slice thickness | 0.6 mm |
| Increment | 0.5 mm |
| Kernel | B25f |
Excellence in CT
SOMATOM Definition is the latest revolution in CT. Its new Dual Source CT technology promotes pioneering new clinical opportunities at the highest level, making it the ideal choice not only for bigger hospitals and research facilities but also for community hospitals, emergency departments and imaging centers.