SOMATOM Definition Dual Source Scanning
Author: Dr. Evgeny Egin
| Scanner | SOMATOM Definition |
| Scan area | Cardiac |
| Scan length | 179mm |
| Scan time | 13s |
| Scan direction | cranio-caudal |
| Heart-rate | 65-181bpm, 94 avrg. |
| Tube-voltage | 120kV/120kV |
| Tube-current | 198 mAs/rot |
| Rotation time | 0.33s |
| Temporal resolution | 83ms |
| Slice collimation | 0.6mm |
| Slice-width | 0.75mm |
| Reconstruction-increment | 0.7mm |
| Reconstruction-kernel | B26f |
The information presented in this case study is for illustration only and is not intended to be relied upon by the reader for instruction as to the practice of medicine. Any health care practitioner reading this information is reminded that they must use their
own learning, training and expertise in dealing with their individual patients. This material does not substitute for that duty and is not intended by Siemens Medical Systems to be used for any purpose in that regard.
The drugs and doses mentioned herein are consistent with the approval labeling for uses and/or indications of the drug. The treating physician bears the sole responsibility for the diagnosis and treatment of patients, including drugs and doses prescribed in connection with such use. The Operating Instructions must always be strictly followed when operating the CT System. The source for the technical data is the corresponding data sheets. Results may vary.
Excellence in CT
SOMATOM Definition is the latest revolution in CT. Its new Dual Source CT technology promotes pioneering new clinical opportunities at the highest level, making it the ideal choice not only for bigger hospitals and research facilities but also for community hospitals, emergency departments and imaging centers.