Author: Gernot Brockmann, M.D,
German Heart Center, Technical University Munich, Munich, Germany
A 85-year-old female (168 cm, 70 kg) Logistic EuroScore 33.9 % suffered from atrial fibrillation, massive aortic calcifications, A. carotis stenosis, NYHA grade IV, pulmonary hypertension, osteoporosis, hypertension, and diabetes.
Angiography presented the right coronary artery with 40 % stenosis. CT and ultrasound were performed to evaluate the size of the aortic valve. Annular measurement by TTE 24 mm, TEE 25 mm and CT 25 mm. Effective aortic valve orifice area was calculated to 0.6 cm². The pressure gradient between the left ventricle and the aorta was determined by ultrasound with a maximum 83 mmHg and mean 46 mmHg. According to the image (Fig. 1) the access was determined to be transfemoral (right side, 6 - 7 mm). Clinical data were collected to choose either transfemoral, subclavian, or transapical access. A minimally invasive transcatheter aortic valve implantation (TAVI) was planned for a CoreValve (26 mm).
The procedure was performed under general
anesthesia to assure stable hemodynamics
and to avoid patient movement during valve
implantation. syngo DynaCT Cardiac images
were acquired during rapid pacing.
Contrast dilution was injected into the aortic
root via a pigtail catheter (Fig. 2). The contrast
agent remains in the aortic root during
rapid pacing and syngo DynaCT Cardiac
imaging. Only 10 cc of contrast are needed
to achieve an image resolution sufficient for
segmentation.
Based on the syngo DynaCT Cardiac reconstruction
the new syngo Aortic ValveGuide
software automatically segments the aortic
root in only a few seconds (Fig. 3). Furthermore,
it detects and marks the coronaries and
derives a circle parallel to the plane spanned
by the three lowest points of the aortic cusps
(see red circle in last image of Figure 3).
Visually, this perpendicularity circle degenerates
to a straight line if and only if the three
lowest cusp points are aligned (see Figure 4)
which corresponds to an optimal perpendicular
angulation for valve implantation. No
additional fluoroscopy is needed to find this
projection as the C-arm angulation can automatically
be synchronized with the 3D view.
For balloon valvuloplasty a 25 mm balloon
was used. During transfemoral TAVI the valve
is inserted retrograde via the femoral artery
and the aortic arch.
An overlay of the 3D segmentation results
onto the real-time fluoroscopic images with
syngo iPilot facilitates orientation during the
valve deployment (Fig. 4). The 3D volume is
inherently registered to the fluoroscopic images
because both images are acquired on the
same system. The overlay dynamically adapts
to C-arm rotations and table movements.
A second syngo DynaCT Cardiac run can be
performed with very little contrast agent
(max. 10 cc, diluted) or even without to confirm
the three dimensional position of the
implant in the aortic root.
A final contrast agent injection confirms the
position of the implant and shows no post interventional
aortic valve insufficiency. This result
was also confirmed by echocardiography.
Elderly and high risk patients with a severe
aortic stenosis can be treated with TAVI instead
of an open-heart surgery including
sternotomy, extracorporeal circulation and
cardioplegic cardiac arrest. syngo DynaCT
Cardiac provides 3D guidance to TAVI procedures
and safes contrast medium compared
to TAVI based on 2D imaging alone increasing
the safety of these interventions. Additionally
the measurement of critical anatomical
parameters by syngo Aortic ValveGuide supports
an optimal angulation of the C-arm,
which again helps to minimize the amount of
contrast agent, and to speed up the workflow
in the hybrid room.
The new automatic syngo-based software
facilitates catheter valve positioning and
deployment by exact C-arm adjustment
orthogonally to the aortic valve plane. The
automatic detection and marking of the coronaries
may prevent coronary flow impairment
by the device. Thus, it improves accuracy of
catheter valve implantation procedures.
Pre-procedural CT for access and procedure planning.
5 second syngo DynaCT run for acquisition under rapid pacing. As contrast medium is critical for these very sick patients only 10 cc of diluted contrast were used.
Automated segmentation with syngo Aortic ValveGuide can be applied even if resolution of 3D reconstruction is limited due to low amount of contrast medium injected.
Superimposition of reconstructed 3D volume to live fluoro image generates an overlay.