Author: Tammie L. S. Benzinger, M.D., Ph.D.
Mallinckrodt Institute of Radiology, Washington University School of Medicine, St. Louis, USA
A 16-year-old boy presented with seizures and was found to have a contrast enhancing mass at the left temporo-occipital lobe.
Imaging was performed at 3 Tesla MAGNETOM Trio, A Tim System, using 12-channel head coils. A single shot spin-echo echo-planar imaging (EPI) was used for DTI (Diffusion tensor imaging) acquisition with the following parameters: 60 slices without a gap, FOV = 190 mm, phase FOV = 100 %, slice thickness = 2 mm, base resolution = 96, phase resolution = 100 (that makes voxel size = 2 x 2 x 2 mm), phase partial Fourier = 6/8, TR = 9900 msec, TE = 102 msec, average = 1, b-value = 1400 sec/mm2, bandwidth = 1080 Hz, EPI factor = 96, echo spacing = 1 msec. Average ADC map, trace weighted map, FA map, and tensor data were created inline.
Figure 1 (A). DarkFluid T2-weighted image demonstrates focal T2 hyperintensity within the left temporooccipital lobe, displacing the trigone of the left lateral ventricle anteriorly. (B) Susceptibility-weighted imaging (SWI) demonstrates central hemorrhage (signal loss) within the mass. (C) Postcontrast T1-weighted image demonstrates the left temporooccipital enhancing mass. (D) Texture diffusion showing the possible tracts within the slices. (E) and (F) are ADC map and trace-weighted images. (G) Tractography showing the tracts splitting and surrounding the tumor. This suggests a low grade primary glial neoplasm.
Susceptibility-weighted imaging demonstrated internal hemorrhage within the mass. DTI demonstrated central reduced diffusion and displacement (rather than interruption) of the surrounding axon bundles. Prior to DTI, the differential diagnosis based upon conventional MR imaging would suggest primary glial neoplasm. Displacement, rather than disruption, of the fiber bundles at DTI is suggestive of lower grade neoplasm, which was confirmed at pathology to be a dysembryoplastic neuroepithelial (DNET) tumor. DNETs are pathologically benign cortical lesions that often arise in the temporal lobe. They usually are found in children and young adults with seizures that tend to become refractory to medical treatment. These lesions have many different imaging characteristics.
The information presented in this case study is for illustration only and is not intended to be relied upon by the reader for instruction as to the practice of medicine. Any health care practitioner reading this information is reminded that they must use their own learning, training and expertise in dealing with their individual patients. This material does not substitute for that duty and is not intended by Siemens Healthcare to be used for any purpose in that regard.
The drugs and doses mentioned herein are consistent with the approval labeling for uses and/or indications of the drug. The treating physician bears the sole responsibility for the diagnosis and treatment of patients, including drugs and doses prescribed in connection with such use. The Operating Instructions must always be strictly followed when operating the MR system. The source for the technical data is the corresponding data sheets. Results may vary.