Author: Adam J. Davis, MD
Hartsdale Imaging, Hartsdale, New York, USA
The patient, a 13-year-old female presented in our Imaging Center with acute onset persistent left hemicranial and left supraorbital headache. Neurologic examination was unremarkable. A non-gadolinium 3D TOF MRA of the brain was performed to evaluate for the possibility of a vascular abnormality. The exam was suspicious for a left posterior inferior cerebellar artery (PICA) saccular aneurysm. CTA of the brain was requested for a further evaluation.
A left posterior inferior cerebellar artery loop was diagnosed and no aneurysm demonstrated. MRA is an excellent screening technique for the presence of intracranial aneurysms, although the inherent resolution and presence of flow artifacts may make the technique insufficient for smaller and more tortuous intracranial vessels. The MRA imaging is suspicious, but not definitive, for a proximal left PICA aneurysm. An elongated 2.9 mm posterior projecting outpouching could not be clearly delineated from the parent vessel. The Neuro DSA CTA of the brain clearly defined the anatomy of the vessel, demonstrating a tight, posteriorly oriented C-shaped loop, corresponding to the area of suspicion on the MRA. The fully automated CT DSA application easily allowed VRT visualization of the origin of the PICA from the lateral aspect of the vertebral artery, normally obscured by the adjacent occipital bone. Of interest, differing algorithms provide a different visualization of the anatomy. The use of a higher kernel algorithm for the pre- and post-masks allows for a more definitive evaluation of the luminal contour, although the image quality may be less pleasing to the eye. It should be remembered that the luminal diameter of this PICA measures approximately 0.6 mm; emphasizing the excellent inherent resolution of Neuro DSA CTA performed with the SOMATOM® Emotion 16-slice configuration.
Fig. 1: PA view of the non-gadolinium 3D TOF
MRA demonstrates the abnormality
at the origin of the left PICA (arrow).
Fig. 2: A more magnified MRA image utilizing clip planes isolates
the left PICA. The best view orientation gives a
hint as to the true nature of the finding, although
the vessel course and origin are not clearly defined
on the MRA, and the outpouching cannot be entirely
eliminated in any view. The study remains non-diagnostic.
Fig. 3: CTA utilizing a closely applied clip plane from the left
side eliminates much of the obscuring occipital
calvarium, and allows improved visualization of the
lateral aspect of the vessel. While still somewhat
obscured, this view demonstrates the origin of the
PICA and a tight posterior C-shaped loop, not an
aneurysm (H20 S Kernel setting).
Fig. 4: Neuro DSA CTA provides a rapid and easy to acquire
visualization of the lateral aspect of the left PICA.
A clip plane in the orientation of the view was the
only additional post processing required once the
VRT was created. The vessel loop is clearly defined,
and the possibility of a saccular aneurysm is definitively
excluded (arrow).
Fig. 5: Neuro DSA CTA utilizing a higher kernel algorithm
(H70s) provides substantially better visualization of
the origin of the left PICA. A well defined proximal
segment is now seen prior to the tight posterior
C-shaped loop (arrow). The contralateral right PICA is
also clearly defined (arrowhead).
| Scanner | SOMATOM Emotion 16-slice configuration |
| Scan area | Head |
| Scan length | 138 mm |
| Scan time | 10 s |
| Scan direction | Caudo Cranial |
| kV | 120 kV |
| Effective mAs | 176 mAs |
| Rotation time | 0.6 s |
| Slice collimation | 0.6 mm |
| Slice width | 0.75 mm |
| Pitch | 0.9 |
| Reconstruction increment | 0.5mm |
| Kernel | H20 / H70 |
| Postprocessing | syngo Neuro DSA |
The information presented in this case study is for illustration only and is not intended to be relied upon for instruction as to the practice of medicine.
Any health care practitioner reading this information is reminded that they must use their own learning, training and expertise in dealing with their individual patients.
This material does not replace that duty and is not intended by Siemens Medical Systems to be used for any purpose in that regard.
The drugs and doses mentioned herein are consistent with the approval labelling for uses and/or indications of the drug. The treating physician bears the sole responsibility for the diagnosis and treatment of patients, including drugs and doses prescribed in connection with such use.
The Operating Instructions must always be strictly followed when operating the CT System. The source for the technical data is the corresponding data sheets. Results may vary.
The Most Popular CT in the World
SOMATOM Emotion is an excellent choice for bigger private practices or smaller hospitals. It is a great choice to meet everyday needs in CT.