With syngo CT Oncology*
Author: Axel Küttner, MD, and Alexander Aplas, MD
Institute of Diagnostic Radiology, University of Erlangen-Nuremberg, Erlangen, Germany
Diagnostic, staging and follow-up exams for tumors are among the most frequent CT exams performed in many radiology departments. For the University of Erlangen, oncology related imaging represents approximately 60% of the daily CT workload. To date, exams are read and evaluated in 2D, employing manual measurement and reporting of lesions. For follow-up exams, previously reported lesions must be manually located, and are often re-measured for size comparison with the current exam. This relatively time-consuming manual process is therefore prone to intra- and inter-reader variability, with the potential for sub-optimal outcomes. Recently a number of automated or semiautomated 2D/3D, and CAD software tools have become available to assist in the evaluation, reporting and follow-up of lung and colon lesions. These have proved extremely useful in improving diagnostic outcomes, delivering reliable performance in everyday clinical routine – increasing reader confidence and shortening evaluation time.1–3 However, these automated tools do not cover the evaluation of lymph nodes and liver nodules, for example, which together with the evaluation of lung lesions are the bread and butter imaging of clinical routine. syngo® CT Oncology* is a new software, which offers automated workflows for the 3D evaluation and follow-up of tumors in the liver and in the lung, incorporating lung CAD. There is also a dedicated algorithm for lymph nodes, plus a generic algorithm for other tumors throughout the body – such as malignant melanoma, as in the case presented here.
A 70-year-old man underwent a routine follow-up CT exam at three months while undergoing chemotherapy for malignant melanoma. The software facilitates 3D lesion segmentation and delivers standard lesion parameters: RECIST, WHO and volume (Fig. 1). The automated lesion matching marked previously reported lesions in the follow-up exam and the percental change in lesion parameters were automatically calculated and sent to the DICOM SR (Fig. 2). Doubling time and tumor burden are also automatically calculated and as a useful eye catcher, tumor burden is highlighted in red, demonstrating significant growth of marked lesions (Fig. 3). A great time saver is the ability to switch between lung and soft tissue windows, for example, which means that lung nodules (Figs. 1 and 2) can be easily evaluated at the same time, without loading a new data set. All lesion parameters are included in the same report.
Preliminary experiences with syngo CT
Oncology** suggest a great potential for
improving all aspects of routine workflow
by allowing us to deliver objective, reliable
and consistent tumor evaluation and
follow-up measurements which are less
prone to inter- and intra-reader variability,
allowing us to deliver a more standardized
output. Additionally, the automated
lesion matching could help to save
valuable time in follow-up exams.
Fig. 1: Identification of 3 intraabdominal lesions
and 1 of 2 lung lesions marked for 3 month
follow-up. Lesions can be viewed in axial,
coronal, sagittal and VRT views. Basic lesion
parameters are presented in a DICOM
SR compatible report. Lung lesions were
identifi ed in the same dataset by switching to
a lung window.
Fig. 2: Automated lesion matching identified the previously identified lesions in the follow-up exam. The percental change in basic tumor parameters were automatically calculated and presented in the report.
Fig. 3: Significantly increased tumor burden is
marked in red in the report. The percental
change in RECIST, WHO, 3D volume
and doubling time of all lesions are
automatically calculated and included
in the DICOM SR compatible report.
| Scanner | SOMATOM Sensation 64-slice configuration |
| Scan area | Thoray-Abdomen |
| Scan length | 686 mm |
| Scan time | 15 s |
| Scan direction | cranio-caudal |
| kV | 120 kV |
| Effective mAs | 150 mAs |
| Rotation time | 0.5 s |
| Slice collimation | 0.6 mm |
| Spatial resolution | 0.33 mm |
| Slice width | 1 mm |
| Pitch | 1.2 |
| Reconstruction increment | 0.8 mm |
| Kernel | B4If |
| Contrast | |
| Volume | 100 ml |
| Flow rate | 3 ml / s |
| Postprocessing | |
| Postprocessing | syngo CT Oncology |
1 Graser, A. and Becker, C. R. (2005)
SOMATOM Sessions 17.
2 Das, M. et al (2006) SOMATOM Sessions 19.
3 Mang, T. et al (2007) Eur Radiol Mar 10.
* syngo CT Oncology will be available with the
release of syngo 2008A.
** Pending 510(k): The information about this
product is being provided for planning purposes
only. This product is pending 510(k) review, and
is not yet commercially available in the U.S.
The information presented in this case study is for illustration only and is not intended to be relied upon for instruction as to the practice of medicine.
Any health care practitioner reading this information is reminded that they must use their own learning, training and expertise in dealing with their individual patients.
This material does not replace that duty and is not intended by Siemens Medical Systems to be used for any purpose in that regard.
The drugs and doses mentioned herein are consistent with the approval labelling for uses and/or indications of the drug. The treating physician bears the sole responsibility for the diagnosis and treatment of patients, including drugs and doses prescribed in connection with such use.
The Operating Instructions must always be strictly followed when operating the CT System. The source for the technical data is the corresponding data sheets. Results may vary.
Performance in CT
Due to its excellent performance, SOMATOM Sensation is well-established in both clinical routine and advanced research.