Patrick Perkins, MD
Wayne Leonhardt, BA, RT, RDMS, RVT
Summit Sutter Medical Center Diagnostic Imaging
Oakland, CA
This patient is a 36 year old African-American female with a two year history of hypercalcemia. Several evaluations had been performed to monitor this condition. Recent tests revealed a calcium run of 12.8 to 13 and a phosphorus that was 1.7 to 1.8. Her intact PTH level was done a few months previously and was 238 with a normal range of 10-65 mg/dl. Patient complained of having been dehydrated recently and felt the need to drink large amounts of water. She has a history of fatigue and nonspecific aches and pains. Patient's medical history included asthma, sickle cell trait, and migraines. There is no history of hypertension, diabetes or heart disease. Upon physical examination, the patient was found to be a well-developed, well-nourished African-American female in no acute distress.
Clinical Diagnosis
Enlarged parathyroid gland and hypercalcemia. The ultrasound examination showed
a 3.0 x 1.1 x 1.7 cm mass in the upper pole of the left lobe of the thyroid which
shows marked hypervascularity. The left lobe of the thyroid is otherwise unremarkable.
The right lobe is unremarkable except for a tiny cyst of 5mm dimension in its
mid pole. The hypervascular heterogeneous mass at the upper pole of the left lobe
of the thyroid, which in the clinical setting off hyperthyroidism is suspect for
a parathyroid adenoma. The patient underwent surgery for a parathyroidectomy.
The findings at surgery were: The left upper parathyroid was indeed enlarged consistent
with an adenoma. The inferior gland on the left side was also inspected and was
small. A cursory examination of the right neck failed to reveal any enlarged masses.
Pathology report: Cellular parathyroid tissue, 2.4 grams. Consistent with parathyroid
adenoma.
The following overview includes excerpts of an article written by Wayne Leonhardt, BA, RT, RDMS, RVT
Parathyroid Sonography
High-resolution sonography (7.5-15MHz) is the imaging modality recommended for
the initial evaluation of patients with primary hyperparathyroidism. The overall
accuracy of sonography in detecting parathyroid adenomas is approximately 75
to 80%. Color and power Doppler have an overall accuracy of 94% in locating
abnormal parathyroid adenomas. The presence of an extrathyroidal artery leading
to an adenoma aids in the detection of an otherwise inconspicuous parathyroid
gland. When sonography fails to identify abnormal parathyroid glands preoperatively
or postoperatively, scintigraphy, computed tomography, or magnetic resonance
may be required to evaluate the mediastinum and retrotracheal areas that are
not well seen with ultrasound. The overall accuracy of each imaging modality
in localizing parathyroid adenomas is approximately 75%.
When a combination of these imaging modalities are used, the sensitivity of
detection increases up to 90%. Fine needle aspiration with ultrasound guidance
is helpful in postoperative localization of parathyroid adenomas with a reported
sensitivity approaching 100%.
Parathyroid Sonographic Anatomy and Pathology
The most common clinical situation for parathyroid imaging is hypercalcemia
(serum calcium levels greater than 10.5 mg/dl). Both primary and secondary hyperparathyroidism
result in hypercalcemia. Primary hyperparathyroidism is caused by a solitary
parathyroid adenoma in 80-90% of cases, by multiple glands in 10-20%, and by
parathyroid cancer in less than1%. Secondary Hyperparathyroidism develops not
because of any intrinsic abnormality of the parathyroid glands, but as a result
of chronic renal failure or malabsorption. In secondary hyperparathyroidism
all four glands are usually abnormal. The typical sonographic appearance of
a parathyroid adenoma is seen as an oval, homogeneous hypoechoic, low echogenicity
mass without through transmission that measures slightly greater than 1 cm in
length. With enlargement, increased lobulation, inhomogeneity, cystic change,
and occasional calcifications can be seen. Parathyroid adenomas range from small
(5 x 3 x 1 mm) to giant, greater than 30 mm in one dimension. Giant adenomas
have been described as large as 5 cm. Most parathyroid adenomas are 0.8-1.5
cm in length and weigh 500-1,000 mg. Thyroid nodules can be detected in approximately
25-46% of patients with hyperparathyroidism. Color flow imaging of enlarged
parathyroid adenomas demonstrates a hypervascular pattern in 90% of cases. In
10% of cases, parathyroid glands are avascular. This occurs when the parathyroid
glands are small (less than 1 cm), located deep in the neck, and when there
are tumors with large areas of necrotic degeneration. Parathyroid cysts usually
develop within the inferior glands close to the lower pole of the thyroid. They
have the same appearance of thyroid colloid changes. Most patients with parathyroid
cysts are normocalcemic, but the fluid within the cyst has a high PTH level.
Parathyroid cancer is rare and accounts for only .5-1% of cases of primary hyperparathyroidism.
Carcinomas are large measuring approximately 3.5 cm in diameter, in contrast
to adenomas measuring about 1 cm.. Patients present with a palpable neck mass
and profound hypercalcemia greater than 14.0 mg/dl. Carcinomas frequently have
a lobulated contour and heterogeneous internal structure with cystic components.
They often adhere to contiguous anatomic structures .
Pitfalls in Diagnosis of Parathyroid Adenomas
The minor neurovascular bundle, longus colli muscle, adjacent veins, collapsed
esophagus, and lymph nodes, can simulate parathyroid adenomas. The minor neurovascular
bundle has a maximum diameter of 5 mm and can be confused with a normal parathyroid
gland. Asymmetry of the longus colli muscle may mimic a parathyroid adenoma
on a transverse image. A collapsed esophagus may be mistaken for an adenoma.
Lymph nodes may mimic ectopic parathyroid tissue, especially in postoperative
thyroid patients.
REFERENCES:
1. Leonhardt WC: Thyroid and parathyroid glands. In: Curry RA, Tempkin BB, eds.
Ultrasonography: An introduction to normal structure and functional anatomy.
W.B. Saunders Company, Philadelphia, 1995: 316-327.
2. Hopkins RC, Reading CC: The parathyroid glands. In: Rumack CM, Wilson SR, Charboneau JW, eds. Diagnostic ultrasound second edition. Mosby, St Louis, 1998; 731-750.
3. Fugazzola C, Andreis IB, Solbiati L: Parathyroid glands. In: Solbiati L, Rizzatto G, eds. Ultrasound of superficial structures. Churchill Livingstone, New York ,1995; 87-113.
4. Gooding AW: Sonography of the thyroid and parathyroid. Rad. Clinics of North America 1993; 31:967-990.
5. Na DG, Lim HK, Byun HS, et al: Differential diagnosis of cervical lymphadenopathy: Usefulness of color Doppler sonography. AJR 1997; 168: 1311-1316.
6. Bruneton FN, Rubaltelli L, Solbiati L: Lymph nodes. In: Solbiati L, Rizzatto G, and Eds. Ultrasound of superficial structures. Churchill Livingstone, New York, 1995; 279-313.
7. Lane MJ, Desser TS, Weigel RJ, Jeffrey RB JR: Use of color and power Doppler sonography to identify feeding arteries associated with parathyroid adenomas: AJR 1998; 171: 819-823.
8. Reading CC: Thyroid, parathyroid, and cervical lymph nodes. Syllabus special course: Ultrasound 1991. 77th Scientific Assembly and Annual Meeting. Pg. 363-372.
9. Butch J, Simeone JF, and Mueller PR: Thyroid and parathyroid ultrasonography. Rad Clinics of North America 1985; 23: 57-71.
10. Clark OH: Thyroid nodules and thyroid cancer. in Clark OH, ed. Endocrine Surgery of the Thyroid and Parathyroid Glands. CV Mosby, St. Louis, 1985: 56-90.
11. Clark OH: Hyperparathyroidism. in Clark OH, ed. Endocrine Surgery of the Thyroid and Parathyroid Glands. CV Mosby, St. Louis, 1985;172-240.
12. Higgins CB, Aufferman W: MR imaging of thyroid and parathyroid glands: A review of current status. AJR 1988; 151:1095-1106.
13. Clark OH: Secondary hyperparathyroidism. in Clark OH, ed. Endocrine Surgery of the Thyroid and Parathyroid Glands. CV Mosby, St. Louis, 1985; 241-255.
14. Gooding AW, Clark OH: Use of color Doppler imaging in the distinction between thyroid and parathyroid lesions. American Journal of Surgery 1992; 164:51-56.
15. Randel SB, Gooding AW, Clark OH, Stein RM, Winkler B: Parathyroid variants: US evaluation. Radiology 1987; 165:191-194.